Rear connection P160 4P (63-160A) • HYS132H | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • Higher Power & Switching
  • MCCBs
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HYS132H
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

18th EditionTraining courses

Register today and lock in your 18th Edition BS 7671:2018 training.

View available courses

Catalogues& Brochures

Check out our range of product catalogues and brochures.

Explore

Most popular products

5
1
HYW328H - L connection terminal Plug-in (x630/P630) 1P
HYW328H
L connection terminal Plug-in (x630/P630) 1P
Price
£61.77
/ piece *
£61.77
/ piece *
2
HYS014H - Spread terminal extension P160 3P cage version
HYS014H
Spread terminal extension P160 3P cage version
Price
£61.77
/ piece *
£61.77
/ piece *
3
HYW015H - Spread terminal extension x630/P630 4P (up to 630A)
HYW015H
Spread terminal extension x630/P630 4P (up to 630A)
Price
£147.54
/ piece *
£147.54
/ piece *
4
HXT043HK - Motor Operator P250 24VDC without Auto-Reset + key
HXT043HK
Motor Operator P250 24VDC without Auto-Reset + key
Price
£1,269.46
/ piece *
£1,269.46
/ piece *
5
HXT042HK - Motor Operator P250 230-240VAC with Auto-Reset + key
HXT042HK
Motor Operator P250 230-240VAC with Auto-Reset + key
Price
£1,245.45
/ piece *
£1,245.45
/ piece *

Rear connection for P160 4P (63-160A)

HYS132H

  • Higher Power & Switching

Rear connection for P160 4P (63-160A) HYS132H

EAN-Nr.
3250613196806
Packaging
1 piece
Price
£80.64
/ piece *
£80.64
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Elec­tric current
  • Rated current
    160 A
Archi­tec­ture
  • Number of poles
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

REACH declaration HYS132H (english)
PDF
103,10 kB
RoHS declaration HYS132H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HYS132H  | Hager

    Product Image HYS132H

  • Instruction manual

    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Instruction manual International 2016-03-09

    PDF
    4,40 MB
    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)

    Instruction manual International 2023-03-08

    PDF
    7,44 MB
  • Installation manual

    Image Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)  | Hager

    Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)

    Installation manual International 2016-03-09

    PDF
    4,21 MB
  • Handbook

    Image Handbook International 26-08-2024  | Hager

    Handbook International 26-08-2024

    Handbook International 2019-10-09

    PDF
    48,75 MB
More documentation

Discover our other products of this range

    5
  • 1
    HTC100H - Side support h3+ for wire
    HTC100H
    Side support h3+ for wire
    Price
    £31.20
    / piece *
    £31.20
    / piece *
  • 2
    HTC160H - NSP cable adaptor length 1,20 m
    HTC160H
    NSP cable adaptor length 1, 20 m
    Price
    £68.62
    / piece *
    £68.62
    / piece *
  • 3
    HXA001H - Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
    HXA001H
    Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)
    Price
    £142.56
    / piece *
    £142.56
    / piece *
  • 4
    HXA002H - Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
    HXA002H
    Shunt trip 48V DC (x160-P160-x250-P250-x630-P630)
    Price
    £136.93
    / piece *
    £136.93
    / piece *
  • 5
    HXA003H - Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
    HXA003H
    Shunt trip 100-120V AC (x160-P160-x250-P250-x630-P630)
    Price
    £247.02
    / piece *
    £247.02
    / piece *

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68