The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • HNC250H
    EAN
    3250613340575
    VPE
    1 piece

    Moulded Case Circuit Breaker h250 3P 50kA 250A LSI HNC250H

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Moulded Case Circuit Breaker h250 3P 50kA 250A LSI

    HNC250H

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    product.page.accessories.title

    product.page.accessories.associated-products

    • Phase separ­a­tion func­tions 1 product.page.accessories.products-available
    • Connec­tion Func­tions 2 product.page.accessories.products-available
    • Shunt release 5 product.page.accessories.products-available
    • Under voltage coil 2 product.page.accessories.products-available
    • Auxil­i­aries contact block 4 product.page.accessories.products-available
    • Auxil­i­aries inter­locking cable 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Phase separ­a­tion func­tions
    • Connec­tion Func­tions
    • Shunt release
    • Under voltage coil
    • Auxil­i­aries contact block
    • Auxil­i­aries inter­locking cable
    • HYC019H

      Interphase barrier h250 3/4P

      £23.72  / piece*
    • HYB011H

      Spreader (x/P250-P250) 3P

      £75.66  / piece*
    • HYB010H

      Straight extension (x/P250-P250) 4P

      £75.66  / piece*
    • HXC004H

      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)

      £217.41  / piece*
    • HXC002H

      Shunt trip Release 48V DC (h250-h400-h630-h800-h1000)

      £204.97  / piece*
    • HXC003H

      Shunt trip Release 100-120V AC (h250-h400-h630-h800-h1000)

      £206.87  / piece*
    • HXC005H

      Shunt trip Release 380-450V AC (h250-h400-h630-h800-h1000)

      £222.16  / piece*
    • HXC001H

      Shunt trip Release 24V DC (h250-h400-h630-h800-h1000)

      £214.32  / piece*
    • HXC011H

      Undervoltage Release 24V DC (h250-h400-h630)

      £185.61  / piece*
    • HXC014H

      Undervoltage Release 200-240V AC (h250-h400-h630)

      £194.96  / piece*
    • HXC026H

      Alarm contact low level 1NO+1NC (h250-h400-h630-h800-h1000-h1600)

      £156.37  / piece*
    • HXC021H

      Auxiliary contact 1NO+1NC 230V AC (h250-h400-h630-h800-h1000-h1600)

      £107.97  / piece*
    • HXC025H

      Auxilirary low level 1NO+1NC 125V AC (h250-h400-h630-h800-h1000-h1600)

      £156.37  / piece*
    • HXC024H

      Alarm contact 1NO+1NC 230V (h250-h400-h630-h800-h1000-h1600)

      £128.86  / piece*
    • HXB068H

      Electrical interlock for Motor type A (x250-P250-h250)

      £83.53  / piece*
    • HXB069H

      Electrical interlock for Motor type B (x250-P250-h250-h400-h630-h800-h1000)

      £91.77  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      250 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    Archi­tec­ture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated insu­la­tion voltage Ui
      800 V
    Func­tions
    • Trip unit
      LSI
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      100 - 200 ms
    Power
    • Power dissip­a­tion at IN
      73.20 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    • Connect­or/plug type
      Terminal
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.4, 0.5, 0.63, 0.8, 0.9, 0.95, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration HNC250H
    PDF
    RoHS report HNC250H
    PDF

    Downloads

    • Product image

      Image HNC250H  | Hager UK

      Product Image HNC250H

    • GeneratedProductDatasheet

      Image Hager Product data sheet HNC250H  | Hager UK

      Hager Product data sheet HNC250H

      Moulded Case Circuit Breaker h250 3P 50kA 250A LSI

      PDF
    • ProductInstallationManual

      Image Installation manual International 2021-06-07  | Hager UK

      Installation manual International 2021-06-07

      PDF
      9,52 MB
    • ProductECDeclaration

      Image Declaration of conformity en-US 2026-07-14  | Hager UK

      Declaration of conformity en-US 2026-07-14

      PDF
      269,24 kB
      Image MCCB h250  | Hager UK

      MCCB h250

      PDF
      360,91 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68