The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Higher Power & Switching
    • MCCBs
    • Switch discon­nectors in moulded case circuit breaker design
    • HMQ991AR
    EAN-Nr.
    3250613251475
    Packaging
    1 piece
    • Switch discon­nectors in moulded case circuit breaker design

    Load Break Switch Disconnector h3+ PW1600 4P 1600A FTC HMQ991AR

    Price
    £3,541.06
    / piece *
    £3,541.06
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load Break Switch Disconnector h3+ PW1600 4P 1600A FTC

    HMQ991AR

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      £21.63  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current IN
      1,600 A
    • Rated short-­time with­stand current Icw IEC 60947
      19.2 kA
    • Rated current at 10°C according to IEC 60947
      1,600 A
    • Rated current at 15°C according to IEC 60947
      1,600 A
    • Rated current at 20°C according to IEC 60947
      1,600 A
    • Rated current at 25°C according to IEC 60947
      1,600 A
    • Rated current at 30°C according to IEC 60947
      1,600 A
    • Rated current at 35°C according to IEC 60947
      1,600 A
    • Rated current at 40°C according to IEC 60947
      1,600 A
    • Rated current at 45°C according to IEC 60947
      1,600 A
    • Rated current at 50°C according to IEC 60947
      1,590 A
    • Rated current at 55°C according to IEC 60947
      1,540 A
    • Rated current at 60°C according to IEC 60947
      1,490 A
    • Rated current at 65°C according to IEC 60947
      1,430 A
    • Rated current at 70°C according to IEC 60947
      1,430 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    Voltage
    • Rated insu­la­tion voltage Ui
      1,000 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Trip unit
      Switch
    Dimen­sions
    • Height
      330 mm
    • Width
      280 mm
    • Depth
      198 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-10-15
    PDF
    437,01 kB
    REACH declaration HMQ991AR
    PDF
    RoHS report HMQ991AR
    PDF

    Downloads

    • Product image

      Image HMQ991AR  | Hager

      Product Image HMQ991AR

    • Product datasheet

      Image Hager Product data sheet HMQ991AR  | Hager

      Hager Product data sheet HMQ991AR

      Load Break Switch Disconnector h3+ PW1600 4P 1600A FTC

      PDF
    • Installation manual

      Image Installation manual  | Hager

      Installation manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      40,05 MB
      Image QuickInstall manual  | Hager

      QuickInstall manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      25,64 MB
    • Manual

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      37,95 MB
      Image User manual  | Hager

      User manual

      h3+ PW1600 Moulded case circuit breakers 630 A to 1600 A

      PDF
      11,76 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      256,24 kB
      Image UKCA DECLARATION OF CONFORMITY  | Hager

      UKCA DECLARATION OF CONFORMITY

      Version of January 16, 2024

      PDF
      404,40 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HCE800H - Switch h1000 3P 800A
      HCE800H
      Switch h1000 3P 800A
      Price
      £3,505.54
      / piece *
      £3,505.54
      / piece *
    • 2
      HCT200AR - Load Break Switch Disconnector h3+ P250 3P 200A FTC
      HCT200AR
      Load Break Switch Disconnector h3+ P250 3P 200A FTC
      Price
      £502.76
      / piece *
      £502.76
      / piece *
    • 3
      HCS125AC - Load Break Switch Disconnector h3+ P160 3P 125A CTC
      HCS125AC
      Load Break Switch Disconnector h3+ P160 3P 125A CTC
      Price
      £237.10
      / piece *
      £237.10
      / piece *
    • 4
      HMQ630AR - Load Break Switch Disconnector h3+ PW1600 3P 630A FTC
      HMQ630AR
      Load Break Switch Disconnector h3+ PW1600 3P 630A FTC
      Price
      £1,876.75
      / piece *
      £1,876.75
      / piece *
    • 5
      HMQ970AR - Load Break Switch Disconnector h3+ PW1600 3P 1000A FTC
      HMQ970AR
      Load Break Switch Disconnector h3+ PW1600 3P 1000A FTC
      Price
      £2,469.48
      / piece *
      £2,469.48
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68