The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • GZ110S
    EAN-Nr.
    3250613060886
    Packaging
    1 piece

    Terminal supports,gamma,for mini-enclosure, 10 module GZ110S

    Price
    £4.59
    / piece *
    £4.59
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal supports,gamma,for mini-enclosure, 10 module

    GZ110S

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Push-in terminal 4 products available

    Complete your system

    • Push-in terminal
    • GZ07N

      N-terminal, minigamma, 7 connections

      £5.19  / piece*
    • GZ07E

      PE-terminal, minigamma, 7 connections

      £5.19  / piece*
    • GZ04N

      N-terminal, minigamma, 4 connections

      £4.22  / piece*
    • GZ04E

      PE-terminal, minigamma, 4 connections

      £4.22  / piece*

    Technical characteristics

    Dimen­sions
    • Width
      156 mm
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GZ110S
    PDF
    RoHS report GZ110S
    PDF

    Downloads

    • Product image

      Image GZ110S  | Hager

      Product Image GZ110S

    • Product datasheet

      Image Hager Product data sheet GZ110S  | Hager

      Hager Product data sheet GZ110S

      Terminal supports,gamma,for mini-enclosure, 10 module

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68