The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • GP110T
    EAN-Nr.
    3250612960293
    Packaging
    1 piece

    Door,mini distributor,10M, transparent GP110T

    Price
    £11.72
    / piece *
    £11.72
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door,mini distributor,10M, transparent

    GP110T

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available

    Complete your system

    • Lock system
    • VZ313

      Door key, gamma, for door of the mini-enclosure, GD

      £32.61  / piece*

    Technical characteristics

    Cover, door
    • Door/­cover is trans­parent
      Yes
    • Cabinet door type
      Stop door
    • Number of locks
      1
    Mater­ials
    • Colour
      White
    • Product colour
      White
    • Material
      Plastic
    • Treat­ment
      Untreated
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    • Locking type
      Barrel lock
    Equip­ment
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration GP110T
    PDF
    RoHS report GP110T
    PDF

    Downloads

    • Product image

      Image GP110T  | Hager

      Product Image GP110T

    • Product datasheet

      Image Hager Product data sheet GP110T  | Hager

      Hager Product data sheet GP110T

      Door,mini distributor,10M, transparent

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      2,01 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68