Strain relief FW2, for FWx24xx • FZ24H | Hager
The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Catalogue
  • FZ24H

Strain relief and terminal holder,for FW2 enclosure class I FWx24xx, 24 mod wide

FZ24H

Strain relief and terminal holder,for FW2 enclosure class I FWx24xx, 24 mod wide FZ24H

EAN-Nr.
3250614300400
Packaging
1 piece
Price
£28.29
/ piece *
£28.29
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Dimen­sions
  • Width
    432 mm
  • Depth
    2 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

REACH declaration FZ24H (english)
PDF
103,10 kB
RoHS declaration FZ24H (english)
PDF
103,84 kB

Downloads

  • Product image

    Image FZ24H  | Hager

    Product Image FZ24H

  • Handbook

    Image Handbook en-GB 2024-10-10  | Hager

    Handbook en-GB 2024-10-10

    PDF
    1,80 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-08-30  | Hager

    Declaration of conformity en-GB 2024-08-30

    PDF
    179,29 kB
    Image Declaration of conformity en-GB 2024-09-17  | Hager

    Declaration of conformity en-GB 2024-09-17

    PDF
    430,70 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career

Newsletter

Want to receive all the latest in Hager news and product launches?

Fol­low us

  • Policies and certificates
  • About us
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68