The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • FL979A
    EAN-Nr.
    3250610679791
    Packaging
    1 piece

    Chassis kit MCB, orion plus 2x24M 350x300 mm +S FL979A

    Price
    £132.94
    / piece *
    £132.94
    / piece *
    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Chassis kit MCB, orion plus 2x24M 350x300 mm +S

    FL979A

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      300 mm
    • Width
      300 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      2
    Capa­city
    • Number of modules
      20
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      4

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration FL979A
    PDF
    RoHS report FL979A
    PDF

    Downloads

    • Product image

      Image FL979A  | Hager

      Product Image FL979A

    • Product datasheet

      Image Hager Product data sheet FL979A  | Hager

      Hager Product data sheet FL979A

      Chassis kit MCB, orion plus 2x24M 350x300 mm +S

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2019-10-31  | Hager

      Declaration of conformity en-GB 2019-10-31

      PDF
      707,52 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68