The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • FL712E
    EAN-Nr.
    3250610672198
    Packaging
    1 piece

    Insulated front panel, Orion.Plus, 150x400 mm FL712E

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated front panel, Orion.Plus, 150x400 mm

    FL712E

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Product colour
      Light grey
    • RAL code
      7035
    Dimen­sions
    • Height
      1,050 mm
    • Width
      400 mm
    • Depth
      2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration FL712E
    PDF
    RoHS report FL712E
    PDF

    Downloads

    • Product image

      Image FL712E  | Hager

      Product Image FL712E

    • Product datasheet

      Image Hager Product data sheet FL712E  | Hager

      Hager Product data sheet FL712E

      Insulated front panel, Orion.Plus, 150x400 mm

      PDF
    • Installation manual

      Image Installation manual International 2013-04-30  | Hager

      Installation manual International 2013-04-30

      PDF
      1,71 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      306,95 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68