The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • FL450A
    EAN
    3250610671740
    VPE
    10 pieces

    Fixing bracket for mounting plate, Orion.Plus FL450A

    Phase out product: please contact your electrical wholesaler for availability

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Fixing bracket for mounting plate, Orion.Plus

    FL450A

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations

    Technical characteristics

    Dimen­sions
    • Height
      30 mm
    • Width
      30 mm
    • Depth
      30 mm
    Mater­ials
    • Colour
      Zinc
    • Material
      Steel
    • Treat­ment
      Sendz­imir galvan­ised
    Accessories
    • Type of accessory cabinet
      Mounting bracket

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL450A
    PDF
    RoHS report FL450A
    PDF

    Downloads

    • Product image

      Image FL450A  | Hager UK

      Product Image FL450A

    • GeneratedProductDatasheet

      Image Hager Product data sheet FL450A  | Hager UK

      Hager Product data sheet FL450A

      Fixing bracket for mounting plate, Orion.Plus

      PDF
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68