The store will not work correctly in the case when cookies are disabled.
Polyester enclosure, Orion.Plus, glazed door 650x400x200 mm
FL266B
You have to log in with your myHager profile to see prices and to order.
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Fixing mode
Wall mounting
-
Depth of installed product
200 mm
-
Height of installed product
650 mm
-
Width of installed product
400 mm
-
Type of door closing
lock with male triangular wrench
-
-
-
-
RAL colour
RAL 7035 - Light grey
-
Material
glas reeinforced polyester
-
Type of surface treatment
untreated
-
European directive WEEE
not concerned
-
-
Protection class
isol.class II
Downloads
-
Product image
-
BIM models
BIM models for FL266B
Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Non hosted family - REVIT Family 2020 - V2022
BIM models for FL266B
Range : Orion Plus.Enclosure - IP66 - Class II - Depth 200 mm - English - Hosted family - REVIT Family 2020 - V2022
-
Product declaration
EU Declaration of conformity for FL266B
Declaration
-
Product ROHS
RoHS certificate for FL266B
RoHS certificate for FL266B
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.