Steel enclosure, Orion.Plus, plain door 350x300x160 mm FL104A

EAN-Nr.
3250610670446
Packaging
1 piece

Technical characteristics

Dimensions
  • Depth of installed product
    160 mm
  • Height of installed product
    350 mm
  • Width of installed product
    300 mm
Cover, door
  • Type of door closing
    lock with male triangular wrench
  • Interlockable
    Yes
Materials
  • Colour
    RAL 7035
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Steel
  • Type of surface treatment
    powder-coated
Equipment
  • Number of rows
    2
  • Quantity of section in width
    0
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I

Downloads

More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.