Night & Day Contactor 25A, 4NO, 230V~50Hz ETC425
EAN-Nr.
3250612401048
Packaging
6 PCEs
£214.22
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue400 V
-
Frequency50 Hz
Voltage
-
Rated insulation voltage440 V
-
Rated impulse withstand voltage4 kV
Dimensions
-
Depth of installed product64 mm
-
Height of installed product83 mm
-
Width of installed product35.75 mm
Power
-
Total power loss under IN7.5 W
-
Power dissipation per coil1.5 W
Endurance
-
Electric endurance in number of cycles30000
-
Number of mechanical operations100000
Fluorescent bulbs control
-
Max. power with fluorescent parallel lamps810 VA
Incandescent bulbs control
-
Max. power with incandescent lamps1900 W
Installation, mounting
-
Tightening torque1,2Nm
Connection
-
Connection cross-sect. flexible conductor1 / 6mm²
-
Connection cross-sect. rigid cable1 / 10mm²
-
Number of contacts4
-
Type of contacts4NO
Equipment
-
Can be accessorizedYes
Standards
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-10…50 °C
Downloads
-
Product image
-
Product data sheet
Product data sheets for ETC425
UK_MD_TDS_Contactors.pdf
PDF197 KB -
Declaration of conformity
EU Declaration of conformity for ETC425
Declaration
PDF385 KB -
PEP document
Product environmental profile for ETC425
PEP_Hager_ESC225_EN
PDF52 KB -
RoHS report
Pollutant guidelines for ETC425
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ETC425
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation