Night <(>&<)> Day Contactor 25A, 2NO, 230V~50Hz ETC225

EAN-Nr.
3250612400768
Packaging
12 PCEs
Price
£78.97
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • Rated impulse withstand voltage
    4 kV
Dimensions
  • Depth of installed product
    64 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.85 mm
Power
  • Total power loss under IN
    4 W
  • Power dissipation per coil
    1 W
Endurance
  • Electric endurance in number of cycles
    30000
  • Number of mechanical operations
    100000
Fluorescent bulbs control
  • Max. power with fluorescent parallel lamps
    810 VA
Incandescent bulbs control
  • Max. power with incandescent lamps
    1900 W
Installation, mounting
  • Tightening torque
    1,2Nm
Connection
  • Connection cross-sect. flexible conductor
    1 / 6mm²
  • Type of connection
    with screw
  • Type of contacts
    2NO
Equipment
  • Can be accessorized
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP2X
Use conditions
  • Operating temperature
    -10…50 °C

Downloads

  • Product image

    Image ETC225  | Hager

    Product Image ETC225

  • Product datasheet

    Image Product data sheets for ETC225  | Hager

    Product data sheets for ETC225

    UK_MD_TDS_Contactors.pdf

    PDF
    197 KB
  • Product declaration

    Image EU Declaration of conformity for ETC225  | Hager

    EU Declaration of conformity for ETC225

    Declaration

    PDF
    221 KB
  • Product environment profile

    Image Product environmental profile for ETC225  | Hager

    Product environmental profile for ETC225

    PEP_Hager_ESC225_EN

    PDF
    52 KB
  • Product ROHS

    Image RoHS certificate for ETC225  | Hager

    RoHS certificate for ETC225

    PDF
    32 KB
    Image RoHS certificate for ETC225  | Hager

    RoHS certificate for ETC225

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.