The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • ESD240

Contactor 40A, 2NO, 24VAC 50Hz ESD240

EAN-Nr.
3250612401079
Packaging
4 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Contactor 40A, 2NO, 24VAC 50Hz

ESD240

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • LZ060

    Heat dissipation insert

    £9.96  / piece*

Technical characteristics

Connec­tion
  • Type of contacts
    2NO
  • Number of contacts
    2
  • Cross-sec­tion flex­ible conductor
    1.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 25 mm²
Elec­tric current
  • Rated current
    40 A
Capa­city
  • Number of modules
    3
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    24 - 24 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100,000
  • Elec­tric endur­ance in number of cycles
    30,000
Power
  • Total power loss under IN
    8.60 W
  • Inrush power absorbed
    60 VA
Dimen­sions
  • Height
    85 mm
  • Width
    54 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    2
  • Number of NC contacts
    0
  • With switch for manual switch
    No

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
REACH declaration ESD240
PDF
RoHS report ESD240
PDF

Downloads

  • Product image

    Image ESD240  | Hager

    Product Image ESD240

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    386,51 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-05-04

    PDF
    224,65 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68