2 channels digital time switch weekly cycle EG203
EAN-Nr.
3250612272037
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Functions
-
FunctionKeylock by means of blocking key
Configuration
-
Switch mode2 x change-over contact
Main electrical features
-
Rated operational voltage Ue195 / 230 / 265 V
-
Frequency50 Hz
Dimensions
-
Depth of installed product64 mm
-
Height of installed product85 mm
-
Width of installed product35 mm
Power
-
Power consumed6 VA
-
Total power loss under IN4 W
-
Power dissipation per coil0.5 W
Battery
-
Power reserve [years]≈ 5 a
-
Charging time of the power reserve in hours0
Incandescent bulbs control
-
Max. power with incandescent lamps2300 W
Connection
-
Connection cross-sect. flexible conductor1 / 16mm²
-
Connection cross-sect. rigid cable1,5 / 10mm²
-
Number of contacts2
-
Type of contacts2 changeovers
-
Type of connectionwith screw terminals
Settings
-
Summer / Winter time changeautomatic
-
Shortest switching time1 mn
-
Type of programmingdigital
-
Programming cycle2X7D.
Equipment
-
Number of channels2
-
Supply failure reserve5 years
Use
-
Cycleweekly
Use conditions
-
Operating temperature-5…45 °C
-
Working accuracy1,5
Downloads
-
Product image
-
Instruction manual
Instruction manuals for EG203
PDF752 KB -
Tool
Programming/Implementation software for EG203
EXE40 MBProgramming/Implementation software for EG203
Programmiersoftware für cronotec Schaltuhren (Version 1.6)
ZIP15 MB -
Product data sheet
Product data sheets for EG203
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB -
Declaration of conformity
EU Declaration of conformity for EG203
Declaration
PDF110 KB
More documentation