The store will not work correctly in the case when cookies are disabled.
Weekly time switch 1 channel, 12/24V, digital, 2 modules
EG103V
You have to log in with your myHager profile to see prices and to order.
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
-
Function
Presence simulation ; Keylock by means of blocking key ; with pulse function
-
Switch mode
change-over contact
-
Rated operational voltage Ue
12 / 24 V
-
-
Depth of installed product
64 mm
-
Height of installed product
85 mm
-
Width of installed product
35 mm
-
-
Total power loss under IN
2 W
-
Power dissipation per coil
0.5 W
-
Charging time of the power reserve in hours
0
-
Max. power with incandescent lamps
2300 W
-
Connection cross-sect. flexible conductor
1 / 16mm²
-
Connection cross-sect. rigid cable
1,5 / 10mm²
-
Type of connection
with screw
-
-
Type of contacts
1 changeover
-
Type of connection
with screw terminals
-
Summer / Winter time change
automatic
-
Shortest switching time
1 mn
-
Type of programming
digital
-
-
-
Supply failure reserve
5 years
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.