Modular box for time switch keys EG006

EAN-Nr.
3250612270064
Packaging
1 Prt.

Technical characteristics

Dimensions
  • Depth of installed product
    65 mm
  • Height of installed product
    45 mm
  • Width of installed product
    18 mm
Installation, mounting
  • Mounting type
    din-Rail
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.