![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Programming key for time switches EG005
EAN-Nr.
3250612270057
Packaging
1 piece
Price
£35.61
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Dimensions (LLxwwxhh)10 x 20 x 30 mm
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
Product datasheet
Product data sheets for EG005
UK_MD_TDS_TimeSwitches.pdf
PDF74 KB
More documentation