The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • EER503W3

Presence/motion detector 360° flush-mounted NO contact detection Ø20m wired 3m EER503W3

EAN-Nr.
3250610050323
Packaging
1 piece
Price
£178.73
/ piece *
£178.73
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Presence/motion detector 360° flush-mounted NO contact detection Ø20m wired 3m

EER503W3

  • Environmental value
  • Documentations
Download the sheet

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Motion detector 90-180° 3-wire/2300W IP55 Signal White
PDF
4,62 MB
Hager REACH declaration EER503W3
PDF
Hager RoHS report EER503W3
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet EER503W3  | Hager

    Hager Product data sheet EER503W3

    Presence/motion detector 360° flush-mounted NO contact detection Ø20m wired 3m

    PDF
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68