Pluggable Digital PIR Occupancy Sensor 5 meter lead EEK525P

EAN-Nr.
3250617579070
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Bus system
    Without
  • Fixing mode
    flush-mounting
Main electrical features
  • Frequency
    50/60 Hz
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    360 °
Materials
  • Colour
    white
  • Type of surface treatment
    untreated
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    3.5 m
Connection
  • Type of load
    24 DALI/ DSI ballasts
Equipment
  • Remote controllable
    EEK001, EEK002
  • Angle of horizontal detection
    360 °
Safety
  • Protection class
    isol.class II
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.