The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • EEK520B

Surface BESA Digital PIR Occupancy Sensor EEK520B

EAN-Nr.
3250617579018
Packaging
1 piece
Price
£245.34
/ piece *
£245.34
/ piece *

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Surface BESA Digital PIR Occupancy Sensor

EEK520B

  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Technical characteristics

Detec­tion
  • Detec­tion angle
    360 - 360
  • Type of sensor
    Pres­ence detector
Frequency
  • Frequency
    50 - 60 Hz
Dimen­sions
  • Width
    0
  • Built-in depth
    66 mm
Mater­ials
  • Material
    Ther­mo­plastic
Safety
  • Ingress Protec­tion (IP) class
    IP41
Install­a­tion, mounting
  • Mounting on
    Flush mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration EEK520B
PDF
RoHS report EEK520B
PDF

Downloads

  • Product image

    Image EEK520B  | Hager

    Product Image EEK520B

  • Product datasheet

    Image Hager Product data sheet EEK520B  | Hager

    Hager Product data sheet EEK520B

    Surface BESA Digital PIR Occupancy Sensor

    PDF
  • Installation manual

    Image Installation manual en-GB 2021-01-15  | Hager

    Installation manual en-GB 2021-01-15

    PDF
    951,78 kB
  • Catalogue

    Image Lighting & Controls Brochure  | Hager

    Lighting & Controls Brochure

    <b>Motion & Presence Detectors</b><br>Our range of modern LED lighting, motion and presence detectors can contribute energy savings of up to 63%. Download this brochure to take a look at our complete offer.

    PDF
    3,15 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-28

    PDF
    126,71 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68