The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • EEK513W
    EAN-Nr.
    3250617579100
    Packaging
    1 piece

    PIR Occupancy Sensor 3 meter lead EEK513W

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    PIR Occupancy Sensor 3 meter lead

    EEK513W

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Pres­ence detector
    • Detec­tion angle hori­zontal
      360 - 360
    Settings
    • Response sens­it­ivity adjustable
      No
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • LED lamp power
      400 W
    • Photo­cell sens­it­ivity
      5 - 1,000 lx
    Connec­tion
    • Connect­or/plug type
      Screw terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      0
    • Built-in depth
      66 mm
    • Install­a­tion height
      3.50 - 3.50 m
    Mater­ials
    • Material
      Ther­mo­plastic
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Ceiling mounting possible
      Yes
    Power supply
    • Supply voltage
      230 V +10%/-15%
    Reach distance
    • Max. trans­mis­sion range front­ally
      7 m
    • Max. trans­mis­sion range side­ways
      9 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EEK513W
    PDF
    Hager RoHS report EEK513W
    PDF

    Downloads

    • Product image

      Image EEK513W  | Hager

      Product Image EEK513W

    • Product datasheet

      Image Hager Product data sheet EEK513W  | Hager

      Hager Product data sheet EEK513W

      PIR Occupancy Sensor 3 meter lead

      PDF
    • Installation manual

      Image Installation manual en-GB 2009-07-07  | Hager

      Installation manual en-GB 2009-07-07

      PDF
      3,95 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-08

      PDF
      128,00 kB
    More documentation

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68