Pluggable PIR Occupancy Sensor 3 meter lead EEK513P

EAN-Nr.
3250617579025
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Main electrical features
  • Frequency
    50/60 Hz
Power
  • Halogen switching capacity 230V
    2300 W
  • Max. power with fluo uncompensated lamps
    1000 W
  • Incandescent bulb power
    2300 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Materials
  • Colour
    white
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    3.5 m
Equipment
  • Remote controllable
    EEK001, EEK002
Safety
  • Protection class
    isol.class II
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.