Surface BESA PIR Occupancy Sensor EEK510B
EAN-Nr.
3250617579001
Packaging
1 piece
Price
£147.48
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Main electrical features
-
Frequency50/60 Hz
Power
-
Halogen switching capacity 230V2300 W
-
Max. power with fluo uncompensated lamps1000 W
-
Incandescent bulb power2300 W
Power supply
-
Supply voltage230 V +10% / -15%
Materials
-
Colourwhite
Lighting control
-
Brightness measurement range5 / 1000 Lux
Installation, mounting
-
Maximum Mounting Height3.5 m
Equipment
-
Remote controllableEEK001, EEK002
Safety
-
Protection classisol.class II
Downloads
-
Product image
-
Product notice
Instruction manuals for EEK510B
PDF3 MB -
Catalogue
Lighting & Controls
Lighting & Controls Brochure
PDF3 MB -
Product declaration
EU Declaration of conformity for EEK510B
Declaration
PDF128 KB -
Product environment profile
Product environmental profile for EEK510B
PDF315 KB -
Product ROHS
Pollutant guidelines for EEK510B
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for EEK510B
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation