The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Lighting Connec­tion & Control
    • Indoor and outdoor detectors
    • Ceiling detectors
    • EED515
    EAN-Nr.
    3250612256204
    Packaging
    1 piece
    • Ceiling detectors

    Motion detector DALI2 corridor 360° surface mounted detection 5x20m EED515

    Price
    £147.16
    / piece *
    £147.16
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motion detector DALI2 corridor 360° surface mounted detection 5x20m

    EED515

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for move­ment sensor 2 products available

    Complete your system

    • Accessor­ies/s­pare parts for move­ment sensor
    • EE807

      Remote control for settings for presence detectors 360° monobloc

      £209.90  / piece*
    • EE808

      Remote control for customer for presence detectors 360° monobloc

      £185.58  / piece*

    Technical characteristics

    Detec­tion
    • Detec­tion angle
      360 - 360
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      0 - 0
    Settings
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • LED lamp power
      0
    • Photo­cell sens­it­ivity
      5 - 2,000 lx
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    Dimen­sions
    • Built-in depth
      0
    • Install­a­tion height
      3 - 3 m
    • Diameter
      105 mm
    • Built-in diameter
      0
    Mater­ials
    • RAL code
      9010
    • Material
      Plastic
    • Surface finish
      Glossy
    Safety
    • Ingress Protec­tion (IP) class
      IP41
    Equip­ment
    • C load
      No
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Ceiling mounting possible
      Yes
    Power supply
    • Supply voltage
      230 V
    Reach distance
    • Max. trans­mis­sion range front­ally
      14 m
    • Max. trans­mis­sion range side­ways
      15 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration EED515
    PDF
    RoHS report EED515
    PDF

    Downloads

    • Product image

      Image EED515  | Hager

      Product Image EED515

    • Product datasheet

      Image Hager Product data sheet EED515  | Hager

      Hager Product data sheet EED515

      Motion detector DALI2 corridor 360° surface mounted detection 5x20m

      PDF
    • Installation manual

      Image Installation manual en-GB, it-IT 2022-06-22  | Hager

      Installation manual en-GB, it-IT 2022-06-22

      PDF
      2,69 MB
      Image Installation manual en-GB, it-IT 2022-06-22  | Hager

      Installation manual en-GB, it-IT 2022-06-22

      PDF
      2,50 MB
      Image Installation manual en-GB 2022-06-22  | Hager

      Installation manual en-GB 2022-06-22

      PDF
      871,00 kB
    • Declaration of conformity

      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      118,37 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      108,63 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-06-17

      PDF
      405,20 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EED518 - Movement detector DALI 360 surf. mounted
      EED518
      Movement detector DALI 360 surf. mounted
      Price
      £222.45
      / piece *
      £222.45
      / piece *
    • 2
      EED513 - Presence/motion detector DALI2 360° surface mounted detection Ø20m
      EED513
      Presence/motion detector DALI2 360° surface mounted detection Ø20m
      Price
      £142.05
      / piece *
      £142.05
      / piece *
    • 3
      EER513 - Presence/motion detector 360° surface mounted NO contact detection Ø20m
      EER513
      Presence/motion detector 360° surface mounted NO contact detection Ø20m
      Price
      £121.41
      / piece *
      £121.41
      / piece *
    • 4
      EER518 - Motion detector highbay 360° surface mounted NO contact detection height 8m
      EER518
      Motion detector highbay 360° surface mounted NO contact detection height 8m
      Price
      £160.44
      / piece *
      £160.44
      / piece *
    • 5
      EED505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
      EED505
      Motion detector corridor KNX 360° flush-mounted detection 5x20m
      Price
      £142.17
      / piece *
      £142.17
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68