IP55 Motion Detector Comfort 220/360° White EE870

EAN-Nr.
3250612258703
Packaging
1 Prt.
£121.38
/ piece *

Technical characteristics

Architecture
  • Bus system
    Without
Functions
  • Function
    Presence simulation ; can be used as a single unit, main device or extension unit
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Height of installed product
    2.5 m
Power
  • Incandescent bulb power
    2300 W
Power supply
  • Supply voltage
    230 V AC
Detection
  • Detection angle
    220 / 360 °
  • Detection angle
    360 °
Materials
  • Colour
    white
Lighting control
  • Brightness measurement range
    5 / 1000 Lux
Installation, mounting
  • Maximum Mounting Height
    4 m
Connection
  • Connection type
    quick connect
  • Type of contacts
    contact floating
Settings
  • Time delayed range
    5s to 30 min
  • Setting
    with potentiometers for fine adjustment of the response brightness, sensitivity and delay time
Scope of delivery
  • Component
    with fitting material
Safety
  • Protection class
    isol.class II
  • Protection
    with crawl-under protection
Use conditions
  • Operating temperature
    -20…55 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.