EE827
Ceiling Mounting Bracket for Motion Detector EE820 - White
EAN
3250612258277
Quantity
1
Trade price*
7.95£ /prt.*
- Architecture
- Fixing mode
-
- Main electrical features
- Frequency
-
- Reach distance
- Max. transmission range
-
- Power supply
- Supply voltage
-
- Materials
- Colour
- white
-
- Installation, mounting
- Mounting type
-
- Settings
- Time delayed range
-
- Equipment
- Type of display
-
- Safety
- Protection index IP
- Protection class
-
Documentations
3 MB | Download |
More documentation
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
