The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Lighting Connec­tion & Control
    • Accessories for motion and pres­ence detectors
    • remote controls
    • EE806
    EAN
    3250612258062
    VPE
    1 piece
    • remote controls

    Remote control for IP55 motion detector comfort EE86/87 EE806

    Price
    £61.91
    / piece *
    £61.91
    / piece *
    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Remote control for IP55 motion detector comfort EE86/87

    EE806

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Accessories
    • Accessory move­ment sensor
      Remote control
    Dimen­sions
    • Height
      10 mm
    • Width
      63 mm
    Mater­ials
    • Colour
      Black

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration EE806
    PDF
    RoHS report EE806
    PDF

    Downloads

    • Product image

      Image EE806  | Hager UK

      Product Image EE806

    • GeneratedProductDatasheet

      Image Hager Product data sheet EE806  | Hager UK

      Hager Product data sheet EE806

      Remote control for IP55 motion detector comfort EE86/87

      PDF
    • ProductUtilizationManual

      Image Operating manual International 2022-04-07  | Hager UK

      Operating manual International 2022-04-07

      PDF
      984,16 kB
      Image Operating manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2022-02-17  | Hager UK

      Operating manual en-GB, es-ES, fr-FR, de-DE, nl-NL, nn-NO, pt-PT, sv-SE 2022-02-17

      PDF
      1,07 MB
    • MarketingCatalogue

      Image Lighting & Controls Brochure  | Hager UK

      Lighting & Controls Brochure

      <b>Motion & Presence Detectors</b><br>Our range of modern LED lighting, motion and presence detectors can contribute energy savings of up to 63%. Download this brochure to take a look at our complete offer.

      PDF
      3,15 MB
    • ProductECDeclaration

      Image Declaration of conformity International 2024-01-18  | Hager UK

      Declaration of conformity International 2024-01-18

      PDF
      107,51 kB
      Image Declaration of conformity International 2024-01-18  | Hager UK

      Declaration of conformity International 2024-01-18

      PDF
      113,27 kB
    More documentation

    Discover our other products of this range

      2
    • 1
      EE808 - Remote control for customer for presence detectors 360° monobloc
      EE808
      Remote control for customer for presence detectors 360° monobloc
      Price
      £185.58
      / piece *
      £185.58
      / piece *
    • 2
      EE807 - Remote control for settings for presence detectors 360° monobloc
      EE807
      Remote control for settings for presence detectors 360° monobloc
      Price
      £209.90
      / piece *
      £209.90
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68