1 set of 2 sealable terminal covers for RCCB 80 to 100A 2M CZ007

EAN-Nr.
3250611860075
Packaging
10 PCEs
Price
£7.77
/ piece *

Technical characteristics

Dimensions
  • Width of installed product
    35 mm
Accessories included
  • Type of accessory
    Protection cover
Standards
  • European directive WEEE
    not concerned

Downloads

  • Product image

    Image CZ007  | Hager

    Product Image CZ007

  • Product ROHS

    Image RoHS certificate for CZ007  | Hager

    RoHS certificate for CZ007

    PDF
    32 KB
    Image RoHS certificate for CZ007  | Hager

    RoHS certificate for CZ007

    PDF
    33 KB
More documentation
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.