The Hager 4 Pin Plug-in Ceiling Rose (Pre-wired Plug, Socket and Cover) provides a quick, safe way to connect luminaires. Rated at 6 A with 4 poles, it supports live, neutral, earth and emergency. The plug-in connector ensures secure, tool-free installation and easy maintenance, including on-load. Ideal for commercial lighting circuits both new and refurb. This variant features a factory wired plug with 2m, PVC, 4 core, 0.75mm² flexible cable with crimped free ends.
EAN
5015652040996
VPE
10 pieces
Device connection cable Plug to free end 4-core 0.75mm2 2m LS0H 6A 240V CR64AX/LSF/2.0
Price
£51.20
/ piece
*
Technical characteristics
Architecture
-
Number of poles4
Voltage
-
Max. operating voltage240 V
Electric current
-
Rated current IN6 A
Cable
-
Cable diameter7 mm
-
Cable length2 m
-
Cable permanent temperature resistant to90 °C
Dimensions
-
Length2,000 mm
Connection
-
Conductor cross-section0.75 - 0.75 mm²
Equipment
-
Mechanical codingYes
-
Type cable side 1Plug
-
Type cable side 2Free conductor end
-
Type of cableDevice connection cable
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
Materials
-
ColourWhite
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet CR64AX/LSF/2.0
CR64AX c/w 4 Core 0.75mm2 2m LS0H Lead
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2023-08-16
PDF266,82 kB
Declaration
Declaration of conformity International 2021-06-24
PDF155,23 kB
Declaration
Declaration of conformity International 2023-08-16
PDF259,16 kB
Declaration
Declaration of conformity International 2021-11-15
PDF160,39 kB
More documentation