CR64AX c/w 4 Core 0.75mm2 2m PVC Lead CR64AX/1.0

EAN-Nr.
5015652041726
Packaging
10 PCEs
£34.30
/ piece *

Technical characteristics

Main electrical features
  • Rated operational voltage Ue
    207 / 230 / 253 V
Materials
  • Colour
    pure white
Connection
  • Cable End
    Prepared - end of barrel closed
Cable
  • Conductor Size
    1 mm²
  • Cable Standard
    BS 6141
Equipment
  • Number of terminations -sockets
    5
  • Number of terminations -plugs
    4
  • Contact Material
    Phosphor Bronze
Use
  • Mechanical Load
    5 Kg maximum
Safety
  • Inflammability
    UL 94 V0
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.