BD263

EAN-Nr.
3250611342632
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Neutral position
    left
  • Number of poles
    2 P
Main electrical features
  • Rated operational voltage Ue
    230 / 400 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
Electric current
  • Rated residual operating current
    30 mA
Power
  • Total power loss under IN
    4.4 W
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    2000
Installation, mounting
  • Tightening torque
    2,8Nm
Safety
  • Residual current type
    HI
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.