MCB with dangerous arc detection 1P+N 6kA B-10A 2M ARC910U
EAN-Nr.
3250611311904
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles2 P
-
Type of pole1P+N
-
CurveB
Main electrical features
-
Rated operational voltage Ue230 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4 kV
Electric current
-
Rated service breaking capacity Ics AC according IEC 60898-16 kA
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-16 kA
Electric current / temperature
-
Rating current 30°C10 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product85 mm
-
Width of installed product35.5 mm
Power
-
Total power loss under IN2.65 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
Installation, mounting
-
Tightening torque2Nm
Accessories included
-
Type of accessoryAFDD
Equipment
-
Quick connectno
-
Can be accessorizedYes
Standards
-
Standard textEN 62606 ; IEC 60898-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-25…60 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for ARC910U
PDF665 KB -
Catalogue
Residential Distribution Catalogue
PDF4 MB -
Declaration of conformity
EU Declaration of conformity for ARC910U
Declaration
PDF423 KBEU Declaration of conformity for ARC910U
Declaration
PDF205 KBEU Declaration of conformity for ARC910U
Declaration
PDF423 KB -
PEP document
Product environmental profile for ARC910U
PDF396 KB -
RoHS report
Pollutant guidelines for ARC910U
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for ARC910U
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation