RCBO 1M 1P 10kA C-16A 100mA A AEC416U
EAN-Nr.
3250611037323
Packaging
1 piece
£179.25
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of poles1 P
-
Type of pole1 P
-
Fixing modeDIN rail type O (symmetrical)
-
CurveC
Main electrical features
-
Rated operational voltage Ue230 / 240 V
-
Frequency50/60 Hz
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage250 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
Electric current / temperature
-
Rating current 30°C16 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.8 mm
Power
-
Total power loss under IN4.9 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations10000
Equipment
-
Quick connectno
-
Can be accessorizedNo
Standards
-
Standard textBS 61009-1 ; EN 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeA
Use conditions
-
Operating temperature-25…40 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for AEC416U
PDF641 KB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for AEC416U
Declaration
PDF413 KB -
PEP document
Product environmental profile for AEC416U
PEP_Hager_HAGE-00739-V01.01-EN_08122022.pdf
PDF351 KB -
RoHS report
Pollutant guidelines for AEC416U
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for AEC416U
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation