The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • ACB440U

RCBO 1M 1P 10kA B-40A 10mA Type A ACB440U

EAN-Nr.
3250611036661
Packaging
1 piece
Price
£203.31
/ piece *
£203.31
/ piece *

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

RCBO 1M 1P 10kA B-40A 10mA Type A

ACB440U

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 2 products available

Complete your system

  • Locking inter­locking func­tions
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    £9.58  / piece*
  • MZN176

    Locking wire for modular product

    £9.24  / piece*

Technical characteristics

Archi­tec­ture
  • Type of pole
    1P
  • Curve
    B
Elec­tric current
  • Rated current
    40 A
  • Rated residual oper­ating current Idn
    10 mA
  • Rated current -25°C
    48.66 A
  • Rated current at -20°C
    47.88 A
  • Rated current -15°C
    47.09 A
  • Rated current -10°C
    46.30 A
  • Rated current -5°C
    45.51 A
  • Rated current at 0°C
    44.73 A
  • Rated current 5°C
    43.94 A
  • Rated current 10°C
    43.15 A
  • Rated current 15°C
    42.36 A
  • Rated current at 20°C
    41.58 A
  • Rated current 25°C
    40.79 A
  • Rated current 30°C
    40 A
  • Rated current 35°C
    39.15 A
  • Rated current at 40°C
    38.30 A
  • Rated current at 50°C
    36.60 A
  • Rated current 55°C
    35.75 A
  • Rated current 60°C
    34.90 A
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    10 kA
Voltage
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    12.50 W
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2,000
  • Number of mech­an­ical oper­a­tions
    10,000
Connec­tion
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 10 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    1
Dimen­sions
  • Height
    115 mm
  • Width
    17.80 mm
  • Depth
    70 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration ACB440U
PDF
Hager RoHS report ACB440U
PDF

Downloads

  • Product image

    Image ACB440U  | Hager

    Product Image ACB440U

  • Product datasheet

    Image Hager Product data sheet ACB440U  | Hager

    Hager Product data sheet ACB440U

    RCBO 1M 1P 10kA B-40A 10mA Type A

    PDF
  • Installation manual

    Image Installation manual en-GB 2020-06-23  | Hager

    Installation manual en-GB 2020-06-23

    PDF
    641,86 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-10-25

    PDF
    413,52 kB
More documentation

Products

    • Catalogues and brochures
    • Commercial & residential distribution boards
    • Non-British Standard Orion Enclosures
    • Higher Power Switching
    • Circuit Protection & Modular Switches
    • Energy Metering
    • Wiring accessories
    • Lighting Connection & Control

 

    • Accessibility: partially compliant

Digital tools

  • BIM
  • ETIM
  • hagercad.pro
  • Download Center

Support

  • Contact us
  • Training
  • FAQs
  • Marketing support
  • Career
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

  • Policies and certificates
  • Privacy
  • Cookies
  • Report a vulnerability

Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
Registered in England, No: 01551990
VAT Number: GB 713 2273 68