Universal Interface 2-Gang Flush Mounted for TS Sensor and TS Crystal 75642001

EAN-Nr.
4011334259404
Packaging
1 Prt.

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Dimensions
  • Height
    15.5 mm
  • Width
    28.5 mm
Safety
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -5…45 °C
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.