75648001
Universal input/output interface 8gang KNX
EAN
4011334218616
Quantity
1
Trade price*
£186.75 /prt.*
- Architecture
- Fixing modeflush-mounting
-
- Functions
- Functionfor switch, push-button, dimmer and shutter functions
-
- Fuse
- Fuseshort-circuit and overload proof (electronic fuse)
-
- Dimensions
- Depth32 mm
- Height48 mm
- Width44 mm
- Dimensions (W x H x D)32 mm
44 mm
48 mm
-
- Connection
- Type of connectionwith screw terminals
-
- Safety
- Protection index IPIP20
-
- Use conditions
- Operating temperature-5 °C
45 °C
-
- Identification
- Designation syntax: Core designation/functionInterface
- Application, usageKNX - sensors
Security and safety systems
-
Share your latest install with the #HagerGang
Join the gangSpecifying Hager
We offer a range of product solutions for any project.
Find out how we can provide you with the ideal electrical solution for your next project.
