![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 2gang hor., lab. field, S.1, al. matt 10229959
EAN-Nr.
4011334360575
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height80.5 mm
-
Width151.5 mm
Materials
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10229959
Declaration of conformity International 2021-07-28
PDF295 KB -
Product ROHS
Pollutant guidelines for 10229959
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10229959
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation