Frame 1gang, S.1, p. white glossy 10118989
EAN-Nr.
4011334276838
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height80.5 mm
-
Width80.5 mm
Materials
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialduroplastic
-
Type of surface treatmentuntreated
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10118989
Declaration
PDF253 KB -
Product environment profile
Product environmental profile for 10118989
PDF348 KBProduct environmental profile for 10118989
PDF311 KB -
Product ROHS
Pollutant guidelines for 10118989
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10118989
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation