![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 1gang, S.1, p. white, matt, plastic 10119909
EAN-Nr.
4011334230564
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height80.5 mm
-
Width80.5 mm
Materials
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10119909
Declaration
PDF253 KB -
Product environment profile
Product environmental profile for 10119909
PDF491 KB -
Product ROHS
Pollutant guidelines for 10119909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10119909
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation