![](https://hager.com/uk/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 3gang vert., lab. field, S.1, white glossy 10138912
EAN-Nr.
4011334276975
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth9.5 mm
-
Height223 mm
-
Width80.5 mm
Materials
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialduroplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Safety
-
Protection index IPIP20
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 10138912
Declaration of conformity International 2021-07-28
PDF295 KB -
Product ROHS
Pollutant guidelines for 10138912
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10138912
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation