Frame 1gang, S.1, red glossy 10118962

EAN-Nr.
4011334284871
Packaging
10 PCEs

Technical characteristics

Dimensions
  • Depth
    9.5 mm
  • Height
    80.5 mm
  • Width
    80.5 mm
Materials
  • Colour
    red
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.