The Hager 6 Way 63A 30mA Type A RCCB Incomer board protects single-phase installations with residual current protection and a main switch. Integrated overvoltage protection and a 63A, 30mA Type A RCCB make it ideal for residential/light commercial use. Surface-mounted steel enclosure (pure white), IP2XC rated. 6 modules, dimensions 245 x 225 x 98.2 mm.
EAN-Nr.
3250614343087
Packaging
12 Pieces
6-Way Consumer Unit 63A 30mA Type A RCCB Incomer, Surface Mount, IP2XC MTN140
Price
£14.30
/ piece
*
Complete your system
Optional accessories
-
Locking interlocking functions 1 products available -
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current40 A
-
Rated short-circuit breaking capacity Icn under 230 V AC according to IEC 60898-16 kA
-
Rated current -15°C56.7 A
-
Rated current -10°C55.4 A
-
Rated current -5°C53.2 A
-
Rated current at 0°C51.5 A
-
Rated current 5°C49.8 A
-
Rated current 10°C48.1 A
-
Rated current 15°C46.3 A
-
Rated current at 20°C44.6 A
-
Rated current 25°C42.9 A
-
Rated current 30°C40 A
-
Rated current 35°C39.4 A
-
Rated current at 40°C37.7 A
-
Rated current at 45°C36 A
-
Rated current at 50°C35 A
-
Rated current 55°C32.5 A
-
Rated current 60°C30.8 A
-
Rated current 65°C29 A
-
Rated current 70°C27.3 A
Architecture
-
Type of pole1P
-
CurveB
Capacity
-
Number of modules1
Main electrical attributes
-
Rated short-circuit breaking capacity Icn AC according to IEC 60898-16 kA
Installation, mounting
-
Nominal tightening torque top terminal2.8 - 2.8 Nm
-
Nominal tightening torque down terminal2.8 - 2.8 Nm
-
Nominal tightening torque2.80 - 2.80 Nm
-
Type of bottom connection for modular devicesbiconnect
-
Type of top connection for modular devicesScrew terminal
-
360° mounting position possibleYes
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4,000 V
Frequency
-
Frequency50 - 60 Hz
Connection
-
Cross-section of input and output with screws, for massive conductors1 - 35 mm²
-
Cross-section of input and output with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for flexible conductors1 - 25 mm²
-
Cross-section of input with screws, for massive conductors1 - 35 mm²
-
Cross-section flexible conductor1 - 25 mm²
-
Cross-section rigid conductor1 - 35 mm²
Safety
-
Ingress Protection (IP) classIP20
-
Grid distance60 mm
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Air humidity protectionFor all climates
-
Operating temperature-25 - 70 °C
Power
-
Total power loss under IN3.7 W
Connectivity
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
-
Type of connectionScrew terminal
Dimensions
-
Height83 mm
-
Width17.50 mm
-
Depth70 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
More documentation