The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Circuit Protec­tion & Modular Switches
    • Circuit Protec­tion
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)
    • MTN120
    EAN-Nr.
    3250614343056
    Packaging
    12 Pieces
    • Mini­ature circuit breakers (MCB and MCB Multi­polar)

    MCB 1P 6kA B-20A 1M MTN120

    Price
    £14.30
    / piece *
    £14.30
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB 1P 6kA B-20A 1M

    MTN120

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-­voltage compon­ents 1 products available

    Complete your system

    • Locking inter­locking func­tions
    • Mech­anic accessories for low-­voltage compon­ents
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      £10.06  / piece*
    • LZ060

      Heat dissipation insert

      £10.46  / piece*

    Technical characteristics

    Elec­tric current
    • Rated current
      20 A
    • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
      6 kA
    • Rated current -15°C
      25.93 A
    • Rated current -10°C
      25.40 A
    • Rated current -5°C
      24.68 A
    • Rated current at 0°C
      24.05 A
    • Rated current 5°C
      23.43 A
    • Rated current 10°C
      22.80 A
    • Rated current 15°C
      22.18 A
    • Rated current at 20°C
      21.55 A
    • Rated current 25°C
      20.93 A
    • Rated current 30°C
      20 A
    • Rated current 35°C
      19.68 A
    • Rated current at 40°C
      19.05 A
    • Rated current at 45°C
      18.43 A
    • Rated current at 50°C
      18 A
    • Rated current 55°C
      17.18 A
    • Rated current 60°C
      16.55 A
    • Rated current 65°C
      15.93 A
    • Rated current 70°C
      15.30 A
    Archi­tec­ture
    • Type of pole
      1P
    • Curve
      B
    Capa­city
    • Number of modules
      1
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque down terminal
      2.80 - 2.80 Nm
    • Nominal tight­ening torque
      2.80 - 2.80 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    • Type of top connec­tion for modular devices
      Screw terminal
    • 360° mounting posi­tion possible
      Yes
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Frequency
    • Frequency
      50 - 60 Hz
    Connec­tion
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 35 mm²
    • Cross-sec­tion flex­ible conductor
      1 - 25 mm²
    • Cross-sec­tion rigid conductor
      1 - 35 mm²
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Grid distance
      35 mm
    Use condi­tions
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Class of energy limit­a­tion I²t
      3
    • Air humidity protec­tion
      For all climates
    • Oper­ating temper­ature
      -25 - 70 °C
    Power
    • Total power loss under IN
      2.79 W
    Connectivity
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Type of connec­tion
      Screw terminal
    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - MCB 1P 6kA B-16A, 1 module (English)
    PDF
    67,85 MB
    REACH declaration MTN120
    PDF
    RoHS report MTN120
    PDF

    Downloads

    • Product image

      Image MTN120  | Hager

      Product Image MTN120

    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-12-08

      PDF
      808,67 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-11-13

      PDF
      813,16 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      NDN263A - MCB 2P 10kA/15kA D-63A 2M
      NDN263A
      MCB 2P 10kA/15kA D-63A 2M
      Price
      £90.93
      / piece *
      £90.93
      / piece *
    • 2
      HMC180T - MCB 1P 15kA C-80A 1.5M
      HMC180T
      MCB 1P 15kA C-80A 1.5M
      Price
      £111.12
      / piece *
      £111.12
      / piece *
    • 3
      NCN404A - MCB 4P 10kA/15kA C-4A 4M
      NCN404A
      MCB 4P 10kA/15kA C-4A 4M
      Price
      £196.99
      / piece *
      £196.99
      / piece *
    • 4
      NBN306A - MCB 3P 10kA/15kA B-6A 3M
      NBN306A
      MCB 3P 10kA/15kA B-6A 3M
      Price
      £108.83
      / piece *
      £108.83
      / piece *
    • 5
      NDN132A - MCB 1P 10kA/15kA D-32A 1M
      NDN132A
      MCB 1P 10kA/15kA D-32A 1M
      Price
      £27.36
      / piece *
      £27.36
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68