Sollysta Decorative Media Lounge Plate

Hager has extended its popular Sollysta wiring accessories range, with the introduction of a new and smaller sized two gang 13A Decorative Media Lounge plate.

 


Hager adds smaller Decorative socket option to Sollysta range

Hager has extended its popular Sollysta wiring accessories range, with the introduction of a new and smaller sized two gang 13A Decorative Media Lounge plate.

 

Designed to meet consumer demand for attractive and high performing in-home portable device charging solutions, Hager’s Sollysta range now includes a new Decorative Lounge plate offering a smaller footprint and great aesthetics as well as integrated twin USB A & C charging ports.

 

Available in brushed steel and with either white or black inserts, the two USB charging ports can deliver a total maximum charging current of 3.1 Amps. The current is divided between the two charging ports and controlled by the respective devices being charged when both ports are in use.

 

The Euro Module aperture allows for up to four 25x25mm or two 25x50mm modules, providing numerous media and data options to create the required combination. Sold separately is the exclusively compatible 47mm deep steel back box for easy flush installation for seamless integration with surrounding aesthetics. 


"Connecting data & media devices via a compact and attractive aesthetic is now possible thanks to the new Decorative Lounge plate"

Dogan Dogan

Solution Manager for British Standard at Hager

 


The new socket solution incorporates double pole socket switches with live and neutral conductors for safe isolation, as well as the Sollysta patented three pin safety shutter system.

The strong aesthetic will enhance all interior specification, while the smaller sizing makes it ideal for areas on show or where space is limited. In addition, a choice of media and data options are available including HDMI, F-type connectors and telephone sockets.

Dogan Dogan, Solution Manager for British Standard at Hager says: “This new addition to the Sollysta range further strengthens the options available to consumers through our wholesaler network. The new lounge plate solution builds on the current options by offering a smaller size, making it ideal for use in visible interior areas or where space is limited. Connecting data and media devices via a compact and attractive aesthetic is now possible thanks to the Sollysta Decorative Lounge plate.” 

 

Discover the new media lounge plate here. 


Sollysta Wiring Accessories

Designed to be the easiest on the market to install.