The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 13303502
    EAN-Nr.
    4011334405177
    Packaging
    1 piece

    Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w 13303502

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w

    13303502

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Insert for communication technology 1 products available

    Compatible products

    • Referenced by 8 products available

    Complete your system

    • Insert for communication technology
    • 11963532

      Stereo loudspeaker conn.boxes-insert hinged cover surf./flushmtd, labfield, W1

      0.00 €  / *

    Referenced by

    • 50553512

      Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd, W.1, p.wh.

      0.00 €  / *
    • 50463522

      Push-button insert, change-over contact, illuminated surf.-/flushmtd, W.1, p.wh.

      0.00 €  / *
    • 11963532

      Stereo loudspeaker conn.boxes-insert hinged cover surf./flushmtd, labfield, W1

      0.00 €  / *
    • 12033562

      Aerial soc. insert 3hole hinged cover surf.-mtd, single soc., W.1, p.wh.m.plas.

      0.00 €  / *
    • 50463512

      Push-button insert, change-over contact rocker surf.-/flush-mtd, W.1, p.wh.m.plas.

      0.00 €  / *
    • 12033552

      Aerial soc. + 2hole hinged cover surf.-mtd, throughpass soc., W.1, p.wh.m.plas.

      0.00 €  / *
    • 50423512

      Push-button insert, 2NO contacts rocker 2g surf./flushmtd comm. input term., W1, wh

      0.00 €  / *
    • 30423512

      On/off switch insert 2p rocker+impr. "0" + "1" surf.-/flush-mtd, W.1, p.wh.m.plas.

      0.00 €  / *

    Technical characteristics

    Capacity
    • Number of gangs
      3
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      224 mm
    • Width
      83 mm
    • Depth
      38 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration 13303502
    PDF
    Hager RoHS report 13303502
    PDF

    Downloads

    • Image 13303502  | Hager

      Product Image 13303502

    • Product datasheet

      Image Hager Product data sheet 13303502  | Hager

      Hager Product data sheet 13303502

      Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-11-04  | Hager

      Declaration of conformity International 2021-11-04

      PDF
      82,21 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group