The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 12033552

Aerial soc. + 2hole hinged cover surf.-mtd, throughpass soc.,W.1,p.wh.m.plas. 12033552

EAN-Nr.
4011334440895
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Aerial soc. + 2hole hinged cover surf.-mtd, throughpass soc.,W.1,p.wh.m.plas.

12033552

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
13283502
13283502
Frame 1gang for flush-mounted installation, with sealing, W.1, polar white
Add to a list
Add to a list
13303502
13303502
Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w
Add to a list
Add to a list
13293502
13293502
Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w
Add to a list
Add to a list
13293512
13293512
Frame 2gang vertical for flush-mounted installation, with sealing, W.1, p-w
Add to a list
Add to a list

Optional accessories

  • Surface-mounted housing for flush-mounted switching device 1 products available

Complete your system

  • Surface-mounted housing for flush-mounted switching device
  • 6719323502

    Surface-mounted lower casing 2gang horizontal, w. frame and cable entries W.1 pw

    0.00 €  / *

Technical characteristics

Connectivity
  • Mounting type
    Screw mounting
Attenuation
  • Tap loss at 860 MHz
    10 dB
  • Through loss 860 MHz
    1 dB
Connection
  • Connector/plug type
    Pass-through socket
Frequency
  • Frequency bandwidth
    4 - 862 MHz
Equipment
  • Number of outputs
    2
Materials
  • Material
    Thermoplastic
  • Colour
    Polar white
  • RAL code
    9010
Dimensions
  • Depth
    45 mm
  • Built-in depth flush-mounted boxes
    35 mm
Installation, mounting
  • Mounting on
    Flush mounting, Surface mounting

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 12033552
PDF
Hager RoHS report 12033552
PDF

Downloads

  • Image 12033552  | Hager

    Product Image 12033552

  • Product datasheet

    Image Hager Product data sheet 12033552  | Hager

    Hager Product data sheet 12033552

    Aerial soc. + 2hole hinged cover surf.-mtd, throughpass soc.,W.1,p.wh.m.plas.

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-08-25  | Hager

    Declaration of conformity International 2021-08-25

    PDF
    79,73 kB
    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group