The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 13303502
    EAN-Nr.
    4011334405177
    Packaging
    1 piece

    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic 13303502

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic

    13303502

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Capacity
    • Number of gangs
      3
    Materials
    • Colour
      White
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      224 mm
    • Width
      83 mm
    • Depth
      38 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 13303502
    PDF

    Downloads

    • Image 13303502  | Hager

      Product Image 13303502

    • Product datasheet

      Image Hager Product data sheet 13303502  | Hager

      Hager Product data sheet 13303502

      Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      154,25 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group