The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 12033562
    EAN-Nr.
    4011334440918
    Packaging
    1 piece

    Aerial soc. insert 3hole hinged cover surf.-mtd, single soc., W.1, p.wh.m.plas. 12033562

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aerial soc. insert 3hole hinged cover surf.-mtd, single soc., W.1, p.wh.m.plas.

    12033562

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303502
    13303502
    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic
    Add to a list
    Add to a list

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Attenuation
    • Tap loss at 2150 MHz
      2 dB
    • Tap loss at 860 MHz
      5 dB
    Connection
    • Connector/plug type
      End socket
    Frequency
    • Frequency bandwidth
      4 - 2,400 MHz
    • Broadband technology
      4 - 2,400 MHz
    Equipment
    • Number of outputs
      3
    Materials
    • Material
      Thermoplastic
    • Colour
      Polar white
    • RAL code
      9010
    Dimensions
    • Depth
      45 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Texts
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    REACH declaration 12033562
    PDF
    RoHS report 12033562
    PDF

    Downloads

    • Image 12033562  | Hager

      Product Image 12033562

    • Product datasheet

      Image Hager Product data sheet 12033562  | Hager

      Hager Product data sheet 12033562

      Aerial soc. insert 3hole hinged cover surf.-mtd, single soc., W.1, p.wh.m.plas.

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-08-25  | Hager

      Declaration of conformity International 2021-08-25

      PDF
      79,73 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group