The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 50553512

Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh. 50553512

EAN-Nr.
4011334390428
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh.

50553512

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
6719323502
6719323502
Surface-mounted lower casing 2gang horizontal, w. frame and cable entries W.1 pw
Add to a list
Add to a list
13283502
13283502
Frame 1gang for flush-mounted installation, with sealing, W.1, polar white
Add to a list
Add to a list
13303502
13303502
Frame 3g horizontal for flush-mounted installation, with sealing W.1p-w
Add to a list
Add to a list
13293502
13293502
Frame 2gang horizontal for flush-mounted installation, with sealing, W.1, p-w
Add to a list
Add to a list
13293512
13293512
Frame 2gang vertical for flush-mounted installation, with sealing, W.1, p-w
Add to a list
Add to a list

Technical characteristics

Materials
  • Colour
    Polar white
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated
Voltage
  • Rated voltage
    250 V
Safety
  • Ingress Protection (IP) class
    IP55
Use conditions
  • Operating temperature
    -25 - 35 °C
Texts
  • Switch mode
    With mechanical and electrical interlock to prevent mutual activation
  • Type of connection
    With plug-in terminals

Downloads

  • Image 50553512  | Hager

    Product Image 50553512

  • Product datasheet

    Image Hager Product data sheet 50553512  | Hager

    Hager Product data sheet 50553512

    Blind push-b. insert rocker 2g+impr.ed symb.arrow surf.-/flushmtd,W.1,p.wh.

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
  • Declaration of conformity

    Image Declaration of conformity International 2021-11-03  | Hager

    Declaration of conformity International 2021-11-03

    PDF
    82,41 kB
    Image Declaration of conformity International 2022-04-26  | Hager

    Declaration of conformity International 2022-04-26

    PDF
    164,12 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group